IESNA:LM-63-2002
[TEST]P1334717
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259727DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 97CRI , E3A301GPH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]104
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
4.5 6.9 11.2 17.5 48.2 119.8 224.9 339.6 421.2 445.1
460.2 475.5 486.7 494.8 502.4 508 513.9 517.5 519.8 517.9
513.7 503.5 490.7 473.8 456.1 430 402.9 374.9 331.1 219.5
113.1 44.9 12.1 5.1 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 7 11.2 17.4 47.5 116 216.9 331.9 413 436.8
455.4 468.2 480.6 489.1 496.3 501.8 506.7 510.7 511.8 509.4
503.7 495.1 482.3 465.5 445 422.5 396 363.5 322.3 211.3
108 44.1 12.2 5.2 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.7 10.7 17.2 46.7 106.7 202.5 312 394.3 417.1
434.2 448.4 457.6 465.2 471.5 475.9 478.9 482 481.7 478.6
473.1 463.3 449.9 434.8 415.7 390 364.3 332.1 288.9 176.2
87.7 39.8 11.4 5 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.9 10.6 16.7 41.4 96.3 181.5 280.1 360.6 384.5
402.6 415 424.6 431.1 434.9 437.1 438.4 439.8 438.3 434.2
427.1 417.6 404.9 387.2 368.2 339.4 310.4 273.2 228.6 124
64.9 34.3 10.6 4.8 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.7 10.4 15.7 35.5 82.9 154.2 239.9 317 338.7
355.9 369 378.1 384.3 387.5 387.6 386.5 384.1 380.9 375.7
366.5 354.5 338.4 317 288.4 257.4 222.9 186.7 154.5 82.1
46.6 26.5 9.6 4.3 1.6 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.6 10 14.7 30.3 68.8 123.4 192.6 254 275.6
292.8 305.7 313.5 317.8 319.1 317.5 313.6 307.1 300.1 291
279.3 263.3 242.8 218 189.9 162.9 136.2 114.1 92.5 54
33.2 19.7 9 3.2 1.4 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.5 6.5 9.6 13.8 25.7 55 97.2 146.2 192.5 207.4
220.1 229.5 235 236.8 235.1 230.6 224.2 214.9 203.8 192.3
180.5 165.1 146.3 127 106.3 91.3 76.5 64.3 54.8 36.2
23.3 12.7 5.3 2.1 0.9 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
4.5 6 8.2 10.8 13.9 22.6 36.7 48.6 57.2 58.6
59.3 58.8 57.5 55.6 53.5 50.6 47.4 43.8 40.7 36.8
33.6 30.5 27.3 24.5 21.3 18.3 15.5 13 9.9 3.9
2.4 1.1 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.5 5.2 5.9 6.5 7 7.2 7 6.5 6.1 5.8
5.6 5.4 5.1 4.9 4.6 4.3 4.1 3.6 3.1 2.5
1.8 1.3 1.1 0.9 0.7 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.5 4.5 4.2 3.9 3.4 2.8 2.3 1.9 1.5 1.3
1.2 1 0.9 0.8 0.7 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
4.5 3.7 2.9 2.2 1.6 1.2 0.9 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.5 3.1 2.1 1.5 1 0.7 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
4.5 2.8 1.8 1.2 0.8 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
4.5 2.7 1.6 1.1 0.7 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
